Integer data type lists the name, size, and range of the integer data types.
| This type | has this size | and holds this range of values |
|---|---|---|
| short | 16 bits | -32,768 to 32,767 |
| unsigned short | 16 bits | 0 to 65,535 |
| int | 32 bits | -2,147,483,648 to 2,147,483,647 |
| unsigned int | 32 bits | 0 to 4,294,967,295 |
| long | 32 bits | -2,147,483,648 to 2,147,483,647 |
| unsigned long | 32 bits | 0 to 4,294,967,295 |
| long long | 64 bits | -9,223,372,036,854,775,808 to 9,223,372,036,854,775,807 |
| unsigned long long | 64 bits | 0 to 18,446,744,073,709,551,615 |
The compiler recognizes the long long data type when pragma longlong is on or when compiling C99 source code (ISO/IEC 9899-1999 standard).