-O+

Controls optimization settings.

Syntax
  -O+keyword [,...]

The keyword arguments are:

0

Equivalent to -opt off.

1

Equivalent to -opt level=1.

2

Equivalent to -opt level=2, peephole

3

Equivalent to -opt level=3, peephole.

4

Equivalent to -opt level=4, peephole, schedule, autoinline, func_align 16.

p

Equivalent to -opt speed.

s

Equivalent to -opt space.

Remarks

Options can be combined into a single command. Command is case-sensitive.

Related information
-inline
-ipa
-O
-opt