Version specific information for HCS08 derivatives with IPC (Interrupt Priority Controller)

The HCS08 derivatives with IPC module offer an interrupt priority configuration. There are four interrupt priority levels 0 to 3 available, where 0 is the lowest priority and 3 is the highest one. The platform-independent interrupt priority values in Processor Expert described above are mapped to these values.