Version specific information for Freescale HCS08 and ColdFire V1 derivatives

The ROM, Z_RAM, and RAM ranges depend on the target microcontroller. It is recommended to increase the stack size if some standard libraries are used.

For the detailed information on debugging HC08 application using MON8 interface see Debugging on HC08 using MON8 topic.

Components' implementation details:

For details on sharing and usage of the high-level timer components, see HCS08/ColdFire V1 timers usage and sharing topic for details.