This section describes the S12Z P&E Connection options. The S12Z Connection setting permits a connection to S12Z Freescale devices via P&E Multilink, Cyclone (including Cyclone PRO), Tracelink, and OSBDM hardware interfaces. This connection mode lets you debug code, as the firmware is fully resident in the Flash or RAM of the microprocessor.