This section describes DSC P&E Connection options. The DSC P&E Connection setting permits a connection to DSC Freescale devices via P&E Multilink, Cyclone (including the Cyclone MAX), and OSJTAG hardware interfaces. This connection mode lets you debug code, as the firmware is fully resident in the Flash or RAM of the microprocessor.