This section describes Qorivva Connection options. The QORIVVA P&E Connection setting permits a connection to QORIVVA Freescale devices via P&E Multilink, Cyclone (including Cyclone MAX), and OSJTAG hardware interfaces. This connection mode lets you debug code, as the firmware is fully resident in the Flash or RAM of the microprocessor.