P&E Hardware Interface Connection for ColdFire V234

This section describes the CFV234 P&E Connection options. The P&E Connection setting permits a connection to CFV234 Freescale devices via P&E Multilink, Cyclone , Tracelink, and OSBDM hardware interfaces. This connection mode lets you debug code, as the firmware is fully resident in the Flash or RAM of the microprocessor.

This topic describes all P&E Multilink/Cyclone /Tracelink/OSBDM connection options, which are common to all P&E USB Multilink Universal [FX]/ USB Multilink, P&E Cyclone Serial, P&E Cyclone USB, P&E Cyclone Ethernet, P&E TraceLink USB, P&E TraceLink Ethernet, and Open Source BDM