In Full Chip Simulation (FCS) Mode, this option lets you simulate all the functionality of the Liquid Crystal Display (LCD) module, including programmable LCD frame frequency, front plane pin configuration, back plane pin configuration, programmable blink frequency, and LCD interrupt flag generation. By default LCD front and back plane pins are mapped to match device use on the corresponding Freescale DEMO9RS08xx device board. These settings can be changed by you through modification of the LCDRS08V<x>_<DEVICE>.INI file, where <x> indicates the version number. This file is located in the "<CW_Install>\prog\P&E" folder.