In Full Chip Simulation (FCS) Mode, this option lets you simulate all the functionality of the Programmable Gain Amplifier (PGAV1) module, including data input on all PGA channels, flag polling, and output connection to the ADC input channel. The user can utilize either the PGA Inputs display form or command-line commands to provide inputs to the PGA module. The PGAINPUTS command shows the simulated PGA input/output values. There are also three specific commands in the simulation for providing PGA inputs to simulation via a command line. They are: PGAINPLUS <x>, PGAINMINUS <x>, PGAINVDDA <x>. These commands allow the user to automate the testing/debugging procedure without relying on a modal form for entering the data.