P&E Hardware Interface Connection for HCS08

This section describes the HCS08 P&E Connection options. The Connection setting permits a connection to HCS08 Freescale devices via P&E Multilink, Cyclone (including the Cyclone PRO, Cyclone Universal [FX]), and OSBDM hardware interfaces. This connection mode lets you debug code, as the firmware is fully resident in the Flash or RAM of the microprocessor.