In Full Chip Simulation (FCS) Mode, this option lets you simulate all the functionality of the Flextimer (FTMV2) module, including:
- Input capture/output compare
- Pulse width modulation
- Internal or external clock input
- Free running or modulo up count operation
- Flag polling
- Interrupt enabled mode of operation.
- All channels can be configured for center-aligned PWM mode
- Each pair of channels can be combined to generate a PWM signal (with independent control of both edges of PWM signal)
- The FTM channels can operate as pairs with equal outputs, pairs with complimentary outputs, or independent channels (with independent outputs)
- The dead-time insertion is available for each complementary pair
- Generation of triggers (hardware trigger)