In Full Chip Simulation (FCS) Mode, this module lets you simulate all the functionality of the Fault Detection and Shutdown (FDS) module. When a fault condition occurs, the module provides a mechanism to immediately place port pins into a pre-defined state; the output pin of FDS can be configured as output 0, output 1, high impedance, or bypass during shutdown. The module can configure up to 8 fault input sources and control up to 8 port pins.