Digital-to-Analog Converter Module

In Full Chip Simulation (FCS) Mode, this module lets you simulate all the functionality of the 5-bit Digital-to-Analog Converter (DAC) module. This module provides 32 distinct selectable voltage levels through the use of a 32-tap resistor ladder network and a 32-to-1 multiplexer. Each DAC module output can be routed to an HSCMP input.