PowerPC Compiler > Preprocessor

Use this panel to specify preprocessor behavior.

The following table lists and describes the preprocessor options for PowerPC.

Table 1. Tool Settings - PowerPC Compiler > Preprocessor
Option Description
Prefix File Specifies a file automatically included in all project assembly files.
Source encoding Lets you specify the default encoding of source files. The compiler recognizes Multibyte and Unicode source text. To replicate the obsolete option Multi-Byte Aware, set this option to System or Autodetect. Additionally, options that affect the preprocess request appear in this panel. The options available are as follows:
  • ASCII
  • Autodetect
  • UTF-8
  • System
  • Shift-JIS
  • EUC-JP
  • ISO-2022-JP
Defined Macros (-D) Lists the defined command-line macros.
Undefined Macros (-U) Lists the undefined command-line macros.