HCS08 Assembler > General

Use this panel to specify the general assembler behavior.

The following table lists and describes the general assembler options for HCS08.

Table 1. Tool Settings - Assembler > General Options
Option Description
MMU Support (-MMU) Check to inform the compiler that CALL and RTC instructions are available, enabling code banking, and that the current architecture has extended data access capabilities, enabling support for __linear data types. This option can be used only when -Cs08 is enabled.
MCUasm compatibility (-MCUasm) Check to activate the compatibility mode with the MCUasm Assembler.
Other Flags Specify additional command line options for the assembler; type in custom flags that are not otherwise available in the UI.