| Target Board | Connections |
|---|---|
| HCS08 | Connections - HCS08 Architecture |
| RS08 | Connections - RS08 |
| ColdFire V1/ColdFire+ V1 | Connections - ColdFire V1/ColdFire+ V1 |
| ColdFire V2/3/4 | Connections - ColdFire V2/3/4 |
| Qorivva MPC55xx/56xx | Connections - Qorivva MPC55xx/56xx |
| Kinetis | Connections — Kinetis Architecture |
| DSC | Connections - DSC Architecture |
| S12Z | Connections - S12Z Architecture |