New Linux/uClinux Application Project Wizard

When you start the Microcontrollers New Linux/uClinux Application Project wizard, it presents you with a sequence of pages that prompt you for the features and settings to be used when making your program. For example, the devices options lets you select the ColdFire derivative or board you would like to use. Other options let you to specify other settings, such as whether the program executes on an emulator or simulator rather than actual hardware, and the characteristics of the connection that communicates with a hardware target.

This topic describes the various pages that the wizard displays as it assists you in creating a bareboard project. The pages that the wizard presents can differ based upon the option of project type or execution target.

The pages of the New Linux/uClinux Application Project wizard are: