Use this page to select the derivative or board you would like to debug.
The table below describes the purpose of the various options.
| Option | Description |
|---|---|
| ColdFire V2 > ColdFire V2 uClinux | Select to create ColdFire V2 Core uClinux applications, libraries, and kernel modules. |
| ColdFire V3 > ColdFire V3 uClinux | Select to create ColdFire V3 Core uClinux applications, libraries, and kernel modules. |
| ColdFire V4 > ColdFire V4 GNU Linux | Select to create ColdFire V2 Core GNU Linux applications, libraries, and kernel modules. |
| ColdFire V4e > ColdFire V4e GNU Linux | Select to create ColdFire V4e Core GNU Linux applications, libraries, and kernel modules. |