ColdFire derivatives

If you select a ColdFire derivative or board in the Devices page, the Connections page appears.

Note: The options appear enabled or grayed out, depending on the derivative or board you selected.

The table below explains the connections available on the Connections page for ColdFire derivatives.

Table 1. Connections Page Settings for ColdFire Derivatives
Option Description
P&E USB MultiLink Universal [FX] / USB MultiLink Connects to the P&E USB MultiLink Universal [FX] / USB MultiLink.
P&E Cyclone Connects to the P&E Cyclone (USB).
P&E Cyclone Connects to the P&E Cyclone through the host USB port.
P&E TraceLink Connects to the P&E TraceLink through the host USB port.
Open Source BDM Connects to the Open Source BDM.
Freescale USB TAP Connects to the Freescale USB TAP.
Freescale Ethernet TAP Connects to the Freescale Ethernet TAP.