Application Debug Options Page

Use this page to specify the application debug options for a project.

Figure 1. Application Debug Options Page
Application debug options page

The table below describes the purpose of the various options.

Table 1. Application Debug Options Settings
Option Description
Kernel source tree path for module projects Click Browse to specify or enter the kernel source tree path for module projects.
Ignore kernel source tree path Select to ignore the kernel source tree path.
Remote download path Specify the remote download path.
CodeWarrior Linux AppTRK IP Address Specify the CodeWarrior Linux AppTRK IP Address.
CodeWarrior Linux AppTRK IP Port Specify the CodeWarrior Linux AppTRK IP port number.