56800/E DSC / Wireless Charging derivatives

If you select an 56800/E or Wireless Chargingderivative or board in the Devices page, the Connections page appears.
Note: The wireless charging transmitter solutions are based on the 32-bit 56800E core and target markets requiring wireless power. Solutions include the device and a core wireless charging firmware library. They target a broad range of implementations, such as single and multi-coil.
Figure 1. Connections Page - 56800/ E DSC Derivatives
Connections Page - 56800/ E DSC Derivatives

The table below lists and describes the connections available on the Connections page for DSC derivatives.

Table 1. Connections Page Settings for 56800/E DSC Derivatives
Option Description
DSC Full Chip Simulation Connects to the DSC Full Chip Simulation for simulation of all on-chip peripherals.
P&E USB MultiLink Universal [FX] / USB MultiLink Connects to the P&E USB MultiLink Universal [FX] / USB MultiLink.
P&E Cable DSC (Windows XP 32 bit Parallel Port only) Connects to the P&E Cable DSC. This option is supported on Windows XP 32-bit only.
P&E Cyclone Connects to the Cyclone
Open Source JTAG Connects to the Open Source JTAG
Freescale USB TAP Connects to the Freescale USB TAP.