Use this page to select the programming language that you want to use when writing the program's source code for 56800/E (DSC) or S12Z derivative. You can make only single selection, creating the code in single formats.
The table below explains the options available on this page.
| Option | Description |
|---|---|
| C | Select this option to include C language support in your project. |
| C++ | Select this option to include C++ language support in your project. |
| Mixed C and ASM | Select this option to include mixed C/assembly language support in your project. |
| Simple Assembly | Select this option to include assembly language support in your project. |