S08 Disassembler > Messages > Disable user messages

Use this panel to specify whether to generate symbolic information for debugging. The following table table lists and describes the message options.

Table 1. Tool Settings - Disable user messages Options
Option Description
Disable all messages Check to disable all the user messages and allow only the normal message categories (WARNING, INFORMATION, ERROR, or FATAL); reduces the number of messages, and simplifies the error parsing of other tools.
Display type of messages (-WmsgNu=t) Check to display the type of user messages.
Display informal messages (-WmsgNu=e) Check to display the informal messages (e.g., memory model, floating point format).
Disable messages about processing statistics (-WmsgNu=d) Check to disable the information about statistics, e.g., code size, RAM/ROM usage, and so on provided at the end of the assembly.
Disable messages about generated files (-WmsgNu=c) Check to disable messages informing about generated files.
Disable messages about reading files (-WmsgNu=b) Check to disable the messages about reading files e.g., the files used as input.
Disable messages about include files (-WmsgNu=a) Check to disable messages or information provided by the application included files.