Librarian

Use the Librarian panel to specify library settings for the project.

The table below lists and describes the various options available on the Librarian panel.

Table 1. Tool Settings - Librarian
Option Description
Enable automatic library configurations Select to let the compiler identify standard libraries.
Model Select a standard complying or EWL model from the drop-down list. EWL lets you precisely define the I/O operations. EWL drastically reduces the size of executables as you explicitly select the appropriate I/O behavior. Options are: ewl, ewl_c++, c9x, c9x_c++, ewl_hosted, ewl_c++_hosted, c9x_hosted, c9x_c++_hosted, ewl_noio, ewl_c++_noio, c9x_noio, and c9x_c++_noio.
Print formats Select the print formats from the drop-down list. The available options are: int, int_FP, int_LL, and int_LL_FP.
Scan formats Select the scan formats from the drop-down list. The available options are: int, int_FP, int_LL, and int_LL_FP.