Use this panel to select options whether the linker will identify standard libraries.
The following table lists and describes the librarian options.
| Option | Description |
|---|---|
| Enable automatic library configurations | Select to let the compiler identify standard libraries. |
| Model | Select a standard complying or EWL model from the drop-down list. EWL lets you precisely define the I/O operations. EWL drastically reduces the size of executables as you explicitly select the appropriate I/O behavior. Options are: e wl, c9x, ewl_c++, and c9x_c++. |
| Print formats | Select the print formats from the drop-down list. The available options are: int, int_FP, int_LL, and int_LL_FP. |
| Scan formats | Select the scan formats from the drop-down list. The available options are: int, int_FP, int_LL, and int_LL_FP. |
| IO Mode | Select the input-output mode from the drop-down list. The available options are: raw and buffered. |