Source Line

This column contains the source statement. This is a copy of the source line from the source module. For lines resulting from a macro expansion, the source line is the expanded line, where parameter substitution has been done. See the following listing:

Listing: Example listing file - Source line column
Abs. Rel.   Loc    Obj. code   Source line
 ---- ----   ------ ---------   -----------
    1    1                      ;-------------------------------
    2    2                      ; File: test.o
    3    3                      ;-------------------------------
    4    4
    5    5                               XDEF Start
    6    6                      MyData: SECTION
    7    7   000000             char1: DS.B 1
    8    8   000001             char2: DS.B 1
    9    9                               INCLUDE "macro.inc"
   10    1i                     cpChar: MACRO
   11    2i                                LD D0, \1
   12    3i                                ST D0, \2
   13    4i                              ENDM
   14   10                      CodeSec: SECTION
   15   11                      Start:
   16   12                               cpChar char1, char2
   17    2m  000000 xx xxxx    +           LD D0, char1
   18    3m  000003 xx xxxx    +           ST D0, char2
   19   13   000006 01                   NOP
   20   14   000007 01                   NOP