This column contains the absolute line number for each instruction. The absolute line number is the line number in the debug listing file, which contains all included files and where any macro calls have been expanded.
Abs. Rel. Loc Obj. code Source line ---- ---- ------ --------- ----------- 1 1 ;------------------------------- 2 2 ; File: test.o 3 3 ;------------------------------- 4 4 5 5 XDEF Start 6 6 MyData: SECTION 7 7 000000 char1: DS.B 1 8 8 000001 char2: DS.B 1 9 9 INCLUDE "macro.inc" 10 1i cpChar: MACRO 11 2i LD D0, \1 12 3i ST D0, \2 13 4i ENDM 14 10 CodeSec: SECTION 15 11 Start: 16 12 cpChar char1, char2 17 2m 000000 xx xxxx + LD D0, char1 18 3m 000003 xx xxxx + ST D0, char2 19 13 000006 01 NOP 20 14 000007 01 NOP