Register Offset Indexed Indirect from X or Y ([REG,IDX])
A CPU data registers Di is added to X or Y to form the effective address of the pointer to the operand. For registers D0, D1, D6, and D7 the register is treated as an unsigned value. For D2~D5 the register is treated as a signed value.