24-Bit Constant Offset from Di (IDX3,REG)

A 24-bit constant is added to a CPU registers Di to form the effective address of the operand. For registers D0, D1, D6, and D7 the register is treated as an unsigned value. For D2~D5 the register is treated as a signed value.