Because the compiler examines all source files for a program, make sure all definitions for a type are the same. See Listing: Type definitions conflicts in program-level interprocedural analysis for an example of conflicting type definitions. Listing: Fixing type definitions conflicts in C and Listing: Fixing type definitions conflicts in C++ show suggested solutions.
/* fileA.c */ struct a_rec { int i, j; }; a_rec a; /* fileB.c */ struct a_rec { char c; }; /* Conflict with a_rec in fileA.c */ a_rec b;
/* fileA.c */ struct a1_rec { int i, j; }; a1_rec a; /* fileB.c */ struct a2_rec { char c; }; a2_rec b;
/* fileA.c */ namespace { struct a_rec { int i, j; }; } a_rec a; /* fileB.c */ namespace { struct a_rec { char c; }; } a_rec b;