Lists the descriptions of the CodeWarrior tool's command-line options.
-help [keyword [,...]]
The options for keyword are:
all
Shows all standard options
group=keyword
Shows help for groups whose names contain keyword (case-sensitive).
[no]compatible
Use compatible to show options compatible with this compiler. Use nocompatible to show options that do not work with this compiler.
[no]deprecated
Shows deprecated options
[no]ignored
Shows ignored options
[no]meaningless
Shows options meaningless for this target
[no]normal
Shows only standard options
[no]obsolete
Shows obsolete options
[no]spaces
Inserts blank lines between options in printout.
opt[ion]=name
Shows help for a given option; for name, maximum length 63 chars
search=keyword
Shows help for an option whose name or help contains keyword (case-sensitive), maximum length 63 chars
tool=keyword[ all | this | other | skipped | both ]
Categorizes groups of options by tool; default.
usage
Displays usage information.