-encoding

Specifies the default source encoding used by the compiler.

Syntax
  -enc[oding] keyword
  
  

The options for keyword are:

ascii

American Standard Code for Information Interchange (ASCII) format. This is the default.

autodetect | multibyte | mb

Scan file for multibyte encoding.

system

Uses local system format.

UTF[8 | -8]

Unicode Transformation Format ( UTF).

SJIS | Shift-JIS | ShiftJIS

Shift Japanese Industrial Standard (Shift-JIS) format.

EUC[JP | -JP]

Japanese Extended UNIX Code (EUCJP) format.

ISO[2022JP | -2022-JP]

International Organization of Standards (ISO) Japanese format.

Remarks

The compiler automatically detects UTF-8 (Unicode Transformation Format) header or UCS-2/UCS-4 (Uniform Communications Standard) encodings regardless of setting. The default setting is ascii.