only_std_keywords

Controls the use of ISO/IEC keywords.

Syntax
  #pragma only_std_keywords on | off | reset   
Remarks

The compiler recognizes additional reserved keywords. If you are writing source code that must follow the ISO/IEC C standards strictly, enable the pragma only_std_keywords.