Allows changing the format for signed/unsigned long (by default 32-bit).
-long_size 1 | 2 | 4
The arguments are as follows:
1 : 8-bit
2 : 16-bit
4 : 32-bit
4
__LONG_IS_8BIT__
__LONG_IS_16BIT__
__LONG_IS_32BIT__
For integrity and compliance to ANSI, the following must hold:
sizeof(int) <= sizeof(long) <= sizeof(long long)
For more information, refer to the topic Data Types.