-help

Lists descriptions of the CodeWarrior tool's command-line options.

Syntax
  -help [keyword [,...]]   

The options for keyword are:

all

Show all standard options

group=keyword

Show help for groups whose names contain keyword (case-sensitive).

[no]compatible

Use compatible to show options compatible with this compiler. Use nocompatible to show options that do not work with this compiler.

[no]deprecated

Shows deprecated options

[no]ignored

Shows ignored options

[no]meaningless

Shows options meaningless for this target

[no]normal

Shows only standard options

[no]obsolete

Shows obsolete options

[no]spaces

Inserts blank lines between options in printout.

opt[ion]=name

Shows help for a given option; for name, maximum length 63 chars

search=keyword

Shows help for an option whose name or help contains keyword (case-sensitive), maximum length 63 chars

tool=keyword[ all | this | other | skipped | both ]

Categorizes groups of options by tool; default.

usage

Displays usage information.