When mixing high level C/C++ code with low level code for better performance, the user can either use inline assembly code or intrinsic function calls. S12Z compiler provides 14 intrinsic that can be used by the user to instruct the compiler to use a specific machine instruction.