Implementation Features

The Compiler provides a series of pragmas instead of introducing additions to the language to support features such as interrupt procedures. The Compiler implements ANSI-C according to the X3J11 standard. The reference document is "American National Standard for Programming Languages - C", ANSI/ISO 9899-1990.