Use the Compiler menu to customize the Compiler. It allows you to set certain compiler options graphically, such as the optimization level. The following table lists the Compiler menu options.
| Menu Option | Description |
|---|---|
| Options | Allows you to customize the application. You can graphically set or reset options. The next three entries are available when Options is selected: |
| Standard Types | Allows you to specify the size you want to associate with each ANSI C standard type. (Refer to the Standard Types Settings Dialog Box topic.) |
| Options | Allows you to define the options which must be activated when processing an input file. (See Option Settings Dialog Box.). |
| Smart Slider | Allows you to define the optimization level you want to reach when processing the input file. (See Smart Control Dialog Box.) |
| Messages | Opens a dialog box, where the different error, warning, or information messages are mapped to another message class. (See Message Settings Dialog Box.) |
| Stop Compile | Immediately stops the current processing session. |