About
=====

This package contains the BeagleBone Black image allowing to demonstrate NFC support
under Linux in combination with OM5577/PN7120S demo kit.


Image
=====

 * Image is based on bone-debian distribution of 2017-08-31
 * kernel version 4.9.45
 * Support BeagleBone Black platform


NFC Details
===========

 * Linux libnfc-nci software stack from NXP (https://github.com/NXPNFCLinux/linux_libnfc-nci)
 * demo application from NXP (https://github.com/NXPNFCLinux/linux_libnfc-nci)


Installation
============

Flash the SD/microSD card with the attached image (refer to quick start guide for detailed procedure)


History
=======

 * v1.1: Aligned on R2.2 Linux libnfc-nci stack release including NfcFactoryTestApp, and based on 
         alternative to pn5xx_i2c kernel driver
 * v1.0: First release for OM5577/PN7120S demo kit based on Linux libnfc-nci Software Package v1.1