DEVKIT-MPC5744P board: SPI DMA Example
The example configures PLL to 160 MHz. DMAMux sets eDMA channels to DSPI as source.
Configure DSPI_1 to master and DSPI_2 to slave.
Transfers a buffer of 256 bytes through SPI.
DMA transfers the buffer to DSPI_1. DSPI_1 sends to DSPI_2.
DMA transfers the buffer from DSPI_2 to destination buffer.
Put a watch on TransmitBuffer and ReceiveBuffer. ReceiveBuffer will start with all '\0's.
After running, ReceiveBuffer's contents will be 0-255,
same as TransmitBuffer after truncation of TransmitBuffer from int-size to byte-size.

NOTE: There is a problem with the S32DS variable and memory watch windows.
ReceiveBuffer will NOT update if you check ReceiveBuffer's contents before running program.
If you check ReceiveBuffer before SPI transfers, it will be all '\0's and stay all '\0s' even after transfers.
Check ReceiveBuffer only after all transfers are done.
Connect to PC terminal. UART will print the buffer contents before and after SPI transfer.