System Requirements

To maximize performance, the S32 Design Studio tools should be installed on a computer with the recommended system configuration. While the tools will operate on a computer with the minimum configuration, the limited hardware will restrict its ability to function at desired performance levels.

Table 1. Requirements for Windows platform

Recommended Configuration

  • PC with 2.6 GHz Intel® Pentium® compatible processor or better
  • 8 GB of RAM
  • 30 GB of disk space (when installing all product features or all updates)
  • 24 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
  • Ethernet port for communications with target hardware (optional)

Operational Minimum Configuration

  • PC with 1.8 GHz Intel® Pentium® compatible processor
  • 4 GB of RAM
  • 25 GB of disk space
  • 20 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
Java Runtime
  • Java Runtime Environment 11 64-bit (included in the installation package)

Host Operating System Support

  • Microsoft® Windows® 10 64-bit
Note: S32 Design Studio for S32 Platform 3.5 Update 12 RTM supports all flavors and editions of the above operating systems as limited to the requirements of the Java Runtime Environment.
Table 2. Requirements for Linux platform

Recommended Configuration

  • PC with 2.6 GHz Intel® Pentium® compatible processor or better
  • 8 GB of RAM
  • 25 GB of disk space
  • 20 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
  • Ethernet port for communications with target hardware (optional)

Operational Minimum Configuration

  • PC with 1.8 GHz Intel® Pentium® compatible processor
  • 4 GB of RAM
  • 20 GB of disk space
  • 16 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
Java Runtime
  • Java Runtime Environment 11 64-bit (included in the installation package)

Host Operating System Support

  • Ubuntu LTS 20.04 64-bit
Note: S32 Design Studio for S32 Platform 3.5 Update 12 RTM supports all editions of the operating systems listed above and is limited only by the requirements of the Java Runtime Environment.