Starting S32DS 3.5

To start S32 Design Studio for S32 Platform Update 2 and begin to work with it:

  1. Launch S32 Design Studio for S32 Platform Update 2: locate the shortcut depending on your selection during the installation, and double-click the product icon.
    The Eclipse Launcher dialog box appears to let you define the location of your workspace.


    Workspace launcher

    Note: A workspace is the folder where S32 Design Studio for S32 Platform Update 2 stores projects that you create or import.
  2. Select a folder for your workspace. It is recommended to create a new workspace for each product instance.
    • To choose the default location, click OK.
    • To use a different location, click Browse. In the Select Workspace Directory dialog box, select the preferred folder or click Make New Folder to create a new folder for storing your projects. Click OK.
  3. S32 Design Studio for S32 Platform Update 2 is launched. Browse through the Getting Started tab and close it. The workbench appears:


    Workbench