To uninstall S32 Design Studio for S32 Platform Update 2:
If you have installed any third-party plug-ins on S32 Design Studio for S32 Platform Update 2, uninstall them as described in Uninstalling
plug-ins.
Close all applications that use resources of S32 Design Studio for S32 Platform Update 2.
Run the uninstaller:
On Windows, go to the product installation directory, open the _S32 Design Studio for S32 Platform 3.5 Update 2 RTM_installation folder, and run the
uninstaller. Or, use Control Panel > Uninstall a program.
On Windows 10, go to Settings > System > Apps & features > S32 Design Studio 3.5 > Uninstall.
On Linux, open the terminal, go to the directory with the installed
product, type ./Uninstall and press
Enter.
In the wizard, pass through all steps and click
Finish.
When done, the wizard displays the Uninstall complete page. Close the
wizard.