Product directory structure

The following table describes the standard set of folders and files located inside the product installation directory.

Table 1. S32 Design Studio: folders and files
Folder/file Description
_S32 Design Studio for S32 Platform 3.5 Update 2 RTM_installation This folder contains the following:
  • the installation log
  • the uninstaller
  • other files related to the installation and uninstallation processes
Drivers This folder contains the installation wizard of P&E Device Drivers.
eclipse This folder contains eclipse features, plugins, configuration files, etc.
jre This folder contains Java Runtime Environment which provides complete runtime support. This feature is included in the installation package for Windows only. For Linux platform, JRE must be installed separately.
Release_Notes This folder contains product related Release Notes.
S32DS

This folder includes all tools and resources specific for S32 Design Studio for S32 Platform Update 2.

The following lower-level folders can be found inside:

  • build_tools: compiler and assembler tools necessary to build various types of projects
  • cll: license components
  • config: configuration and extension files
  • examples: example projects added by user
  • help: product documentation, including user guides, hardware manuals, tutorials and the 'Getting Started' video
  • integration: software manifest files
  • software: integrated SDKs and libraries
  • tools: debugger, flash, software analysis tools; accelerator specific tools (contributed with the respective package), gdb
SCR This folder contains the Software Content Register files.
s32ds.bat/s32ds.sh This file sets environment variables and starts S32 Design Studio for S32 Platform Update 2.
Welcome.txt This file includes a brief introduction.