System Requirements

To maximize performance, the S32 Design Studio tools should be installed on a computer with the recommended system configuration. While the tools will operate on a computer with the minimum configuration, the limited hardware will restrict its ability to function at desired performance levels.

Table 1. Requirements for Windows platform

Recommended Configuration

  • PC with 2.6 GHz Intel® Pentium® compatible processor or better
  • 8 GB of RAM
  • 30 GB of disk space (when installing all product features or all updates)
  • 24 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
  • Ethernet port for communications with target hardware (optional)

Operational Minimum Configuration

  • PC with 1.8 GHz Intel® Pentium® compatible processor
  • 4 GB of RAM
  • 25 GB of disk space
  • 20 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
Java Runtime
  • Java Runtime Environment 11 64-bit (included in the installation package)

Host Operating System Support

  • Microsoft® Windows® 10 64-bit
Note: S32 Design Studio for S32 Platform 3.5 Update 6 RTM supports all flavors and editions of the above operating systems as limited to the requirements of the Java Runtime Environment.
Table 2. Requirements for Linux platform

Recommended Configuration

  • PC with 2.6 GHz Intel® Pentium® compatible processor or better
  • 8 GB of RAM
  • 25 GB of disk space
  • 20 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
  • Ethernet port for communications with target hardware (optional)

Operational Minimum Configuration

  • PC with 1.8 GHz Intel® Pentium® compatible processor
  • 4 GB of RAM
  • 20 GB of disk space
  • 16 GB of temporary storage (required only during the product installation)
  • USB port for communications with target hardware
Java Runtime
  • Java Runtime Environment 11 64-bit (included in the installation package)

Host Operating System Support

  • Ubuntu LTS 20.04 64-bit
Note: S32 Design Studio for S32 Platform 3.5 Update 6 RTM supports all editions of the operating systems listed above and is limited only by the requirements of the Java Runtime Environment.