Uninstalling S32DS Design Studio for S32 Platform 3.5 Update 6

To uninstall S32 Design Studio :

  1. If you have installed any third-party plug-ins on S32 Design Studio , uninstall them as described in Uninstalling plug-ins.
  2. Close all applications that use resources of S32 Design Studio .
  3. Run the uninstaller:
    • On Windows, go to the product installation directory, open the _S32 Design Studio for S32 Platform 3.5 Update 6 RTM_installation folder, and run the uninstaller. Or, use Control Panel > Uninstall a program.
    • On Windows 10, go to Settings > System > Apps & features > S32 Design Studio 3.5 > Uninstall.
    • On Linux, open the terminal, go to the directory with the installed product, type ./Uninstall and press Enter.
  4. In the wizard, pass through all steps and click Finish.
  5. When done, the wizard displays the Uninstall complete page. Close the wizard.