S32DS Library Project wizard

The S32DS Library Project wizard assists you in creating a new library project.

The availability of processors and cores depends on the installed packages.

Projects for libraries for non-hosted applications allow your library to be statically linked to application compiled for SoC systems that do not have any operating system on them. Such applications run standalone without using resources provided by operating system layer. Because there are no file system and operating system on the target SoC system, libraries for non-hosted applications are loaded into SoC memory and are statically linked to the standalone application.