Installing product updates and packages

S32 Design Studio provides a tool to help you find and install the latest product updates and optional software packages. The lookup is performed across the sites that are specified in the product preferences. To learn how to preview and edit these sites, refer to topic Managing software sites.

To install updates and additional packages to S32 Design Studio :

  1. From the menu, click Help > S32DS Extensions and Updates.
  2. In the left pane of the S32DS Extensions and Updates wizard, find all software packages already installed and ready to be installed.
    • Use the All, Available/Update and Installed tabs to show and hide packages of a respective type.
    • Use the filter buttons to show packages of the required hardware type or category. Removing the filter clears the package selection.


    S32DS Extensions and Updates wizard

    Click a package in the left pane. The right pane loads the description of the package.

  3. Check the box on each package that you need to install or update. Click Install/Update.
  4. On the next page, verify the selected packages and click Next.
  5. Accept the license terms. Click Finish.


    Accept the license terms and install

  6. After the installation is complete, restart S32 Design Studio .