The SVD Support tab allows you to configure SVD files. This tab appears in debug configurations intended for debugging with PEMicro and S32 Debug Probes.

| Setting | Description |
|---|---|
| Clear content of Watch Registers view | Enable if you want an automatic clearing of all info about registers used in
the Watch registers view in previous debug session with the
same SVD files. If you want system to ask confirmation for any clear, enable the
Ask before clear checkbox. Default: Disabled. Note: If the option is enabled, registers info will be cleared for all
configurations that use the same SVD files.
|
| SVD source | Specify the SVD file to be used. Default: Use default SVD file. If required,
uncheck the Use default SVD file checkbox and select one of these options:
|
| Support Arm Core registers | Arm SVD sourse to be used. Default: Enabled (if available). |